News Overview

Connection technology for ME and ME-MAX housings

22.07.2019

Connection technology for ME and ME-MAX housings  

Connection technology for ME and ME-MAX housings

Phoenix Contact PCB connectors for the modular electronics housings from the ME and ME-MAX series are now also available with gold-plated contact surfaces.

Thanks to their excellent resistance to corrosion and good transmission properties, the gold-plated contacts are particularly suitable for demanding device solutions with high contact reliability. The 2- to 4-pos. MSTBO 2,5 PCB headers are designed for currents up to 8 A and voltages up to 320 V.

All numbers of positions are available with right or left soldering posts (5.0 mm pitch), and versions for wave soldering as well as the automated THR process can also be supplied.