News Overview

Heavy-duty rectangular plug connector system

15.11.2013

Heavycon EVO  

Heavycon EVO

Reduces required inventory and provides increased structural integrity in applications with high impact and vibrations

Milton, ON – The new Heavycon EVO from Phoenix Contact is a plastic connector system designed for applications with high impact and vibrations. The EVO’s bayonet cable gland system can reduce inventory costs up to 70 percent.

Cable glands are available in M20, M25, M32 and M40 sizes and can be combined with any B6, B10, B16 and B24 housing. The black polyamide housing is UV, salt spray and corrosion resistant for reliability in harsh indoor or outdoor applications. It also saves space by eliminating the need for a dedicated PE module.

Heavycon EVO meets IP65 and UL: 50e: Type 4/4x/12 standards for protection from condensation, icing, corrosion and contamination. The system also meets IK08 for shock resistance, and can operate between -40 and +100 degrees Celsius.


PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close