News Overview

Compact high-performance power supply

02.03.2018

QUINT POWER power supply  

QUINT POWER below 100 W

For the first time, Phoenix Contact's QUINT POWER power supply is offering superior system availability in the power range up to 100 W in a very small size.

Preventive function monitoring and exceptional power reserves are now also available for your applications in the low-power range.

The dynamic boost can be used to supply up to 200% of the nominal current for five seconds to start up heavy loads. For 1.3 A and 2.5 A devices, a static boost that continuously provides up to 125% of the nominal current is also available to easily extend the system. Preventive function monitoring provides early warning for system-specific, critical operating states before faults occur. Selectable power thresholds or DC OK signaling enable output parameter monitoring that is adapted to your application. All QUINT POWER power supplies under 100 W have high a efficiency of up to 93.7% and a long service life, with low power dissipation and low heating. The slim and flat design with a depth of 90 mm makes these devices especially space-saving, even enabling them to fit in smaller control boxes. Select these small devices from one of the three 24 V DC output voltage performance classes with 1.3 A, 2.5 A and 3.8 A with either Push-in or screw connection. In addition to a wide AC input range of 85 V AC to 264 V AC, their wide DC input voltage range of 88 V DC to 350 V DC and wide temperature range of -40°C to +70°C ensure a high degree of implementation flexibility.