Type 2 surge protection device - VAL-SQ SP 50-240D - 2800496

Surge protection device for 240 V AC Delta configurations. Uses a compact, NEMA rated enclosure that connects easily to an existing enclosure. Hybrid Sine Wave Tracking provides 50 kA surge protection.

Price:

Overview

Technical data

Downloads

Product Description

Surge protection device for 240 V AC Delta configurations with 50 kA protection

Your advantages

  • Floating contacts enable connection to a remote monitoring system
  • Sine wave tracking enabling noise attenuation of up to -30 dB
  • Each arrester path has separate fuse protection
  • UL 1449, 3rd edition, September 2009
  • LEDs consistently monitor the status of each individual phase

Key Commercial Data

Orderkey 2800496
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 77 (TT-2011)
Weight per Piece (excluding packing) 222.220 GRM
Custom tariff number 85363090
Country of origin US (United States)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close