Electronic housing - ME MAX 22,5 G 2-2 GN - 2707835

Complete housing without vents, Complete housing, Cross connection: DIN rail bus connector, color: green, width: 22.5 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2707835
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4017918914189
Weight per Piece (excluding packing) 61.740 GRM
Custom tariff number 85389080
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close