Electronic housing - ME 22,5 UT/FE SET YE S16 - 2707194

No picture available

Component housing, length: 99 mm, Lower part, color: yellow, width: 22.5 mm, height: 114.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free mounting
  • Low design width with a high number of positions
  • Large assembly area
  • Same PCB geometry for all design widths
  • Recessed labeling areas
  • Fast mounting on DIN rails according to EN 60715
  • Inflammability class V0 according to UL 94
  • Material and part identification embossed on the housing (recyclability)
  • Cost savings thanks to easy device production
  • Electronic components can be partially removed
  • Metal foot catch
  • Functional earth ground contact (EMC) integrated in the housing base
  • Optional BUS connection integrated in the housing, for either parallel or serial contacting

Key Commercial Data

Orderkey 2707194
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4017918896270
Weight per Piece (excluding packing) 48.770 GRM
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close