Device terminal block - GE 35/1-A BU - 2701575

The figure shows a similar product

Device terminal block, nom. voltage: 630 V, nominal current: 150 A, connection method: Screw connection, number of connections: 2, cross section:0.75 mm² - 50 mm², AWG: 18 - 1/0, width: 19.75 mm, height: 44.9 mm, color: blue, mounting type: direct screw connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 2701575
Packing unit 15 pc
Minimum order quantity 15 pc
Note Made to Order (non-returnable)
GTIN 4046356182430
Weight per Piece (excluding packing) 74.010 GRM
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close