Distributed I/O device - AXL E S3 DIO16 M12 6M - 2701550

Axioline E, Digital I/O device, Sercos, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The Axioline E device is designed for use within a Sercos® network.
It is used to acquire and output digital signals.
The device is designed for use in systems manufacturing.
It is suitable for use without a control cabinet under harsh industrial conditions.
The Axioline E device can be used on tool platforms, directly on welding robots or in conveying technology, for example.

Your advantages

  • Connection to Sercos network using M12connectors (D-coded)
  • Transmission speed of 100 Mbps with a minimum cycle time of 250 µs
  • Connection of digital sensors and actuators using M12connectors (A-coded)
  • Diagnostic and status indicators
  • Short-circuit and overload protection of the sensor supply
  • IP65/IP67 degree of protection
Logo

Key Commercial Data

Orderkey 2701550
Packing unit 1
Catalog page Page 200 (C-6-2017)
GTIN 4046356763974
Custom tariff number 85176200

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close