Panel PC - BL PPC17 7000 - 2701396

15-in. display shown

IP65-rated 17-inch industrial panel PC (PPC) with resistive touch screen. Powerful Intel® i7 processor with 4 GB RAM. Ready for installation of mass storage device.



Technical data




Product Description

The Basicline PPC17 7000 is a panel PC that utilizes the Intel® Core™ i7-3555LE, chosen for its powerful processing power and high graphics performance. The robust design and I/O capability makes the BL PPC17 7000 a product that can be used in a wide variety of applications. The three built-in COM ports enable connection to legacy RS-232 devices. One COM port can also be configured for RS-422 or RS-485 protocols. The BL PPC17 7000 includes a 17-inch touch screen. The BL PPC17 7000 is equipped with 4 GB RAM (up to 16 GB can be installed) and is ready for installation of a CF card, HDD or SSD.

Your advantages

  • Powerful Intel® Core™ i7-3555LE processor
  • IP65 degree of protection (front) IP20 degree of protection (back)
  • Three COM ports

Key Commercial Data

Orderkey 2701396
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 33 (C-6-2017)
Weight per Piece (excluding packing) 12,800.000 GRM
Custom tariff number 84714100
Country of origin TW (Taiwan)


8240 Parkhill Drive
Milton, Ontario L9T 5V7

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.