Panel PC - BL PPC17 3000 - 2701394

15-in. display shown

IP65-rated 17-inch industrial panel PC (PPC) with resistive touch screen. Energy-efficient Intel® Celeron® dual-core processor. Ready for installation of mass storage device.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The Basicline 3000 is a PC that utilizes the dual-core Intel® Celeron® 1020E 2.2 GHz processor chosen for its balance of processing power, graphics performance, and energy efficiency. The robust design and I/O capability make the BL PPC17 3000 a product that can be used in a wide variety of applications. The three built-in COM ports enable connections to legacy RS-232 devices. One COM port can also be configured for RS-422 or RS-485 protocols. The BL PPC17 3000 includes a 17-inch touch screen. The BL PPC17 3000 is equipped with 4 GB RAM (up to 16 GB can be installed) and is ready for installation of a CF card, HDD or SSD.

Your advantages

  • Powerful and efficient dual core Intel® Celeron® processor
  • IP65 degree of protection (front) IP20 degree of protection (back)
  • Three COM ports

Key Commercial Data

Orderkey 2701394
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 33 (C-6-2017)
Weight per Piece (excluding packing) 12,800.000 GRM
Custom tariff number 84714100
Country of origin TW (Taiwan)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close