Touch panel - TP 3057T SER - 2700910

Touch panel with 14.5 cm/5.7" TFT active-display (Analog resistive (polyester)),  320 x 240 Pixel (QVGA),  65536 colors , Xscale® PXA320, 806 MHz,  1x COM (RS-232),  2x USB host 1.1,  1x CompactFlash®,  1 x Ethernet (10/100 Mbps), RJ45,  Windows CE 6.0 and user software: Visu+ / AX OPC Server. (bus system: without)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy installation, low installation depth, and compact design
  • Short startup time
  • Visu+ RT and AX OPC server integrated as standard in all devices
  • Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12")
  • Can be extended with external CF card
  • Can be extended with external CF card
  • Energy efficient due to LED backlighting

Key Commercial Data

Orderkey 2700910
Packing unit 1 pc
Catalog page Page 104 (C-8-2015)
Weight per Piece (excluding packing) 3,330.000 GRM
Custom tariff number 84714100
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close