Transformer terminal block - TRK 1,5/ 2 N OG - 2700340

Transformer terminal block, connection method: Screw connection, length: 28.5 mm, width: 15 mm, height: 19 mm, color: orange, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 2700340
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918324070
Weight per Piece (excluding packing) 5.970 GRM
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close