Mobile panel - HTP105XIT - 2700293

The figure shows a similar product

Mobile panel with 26.4 cm/10.4" TFT-display (Analog resistive (polyester)),  800 x 600 Pixel (SVGA),  65536 colors , Xscale® PXA320, 806 MHz,  1x USB Host 1.1,  1 x Ethernet (10/100 Mbps), RJ45,  Windows CE 5.0 and user software: NetCap / Portico. (bus system: without)

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Hand-held operator panel with software for on-site visualization or multi-user operation
  • All-round protection (IP65)
  • Suitable for drops from up to 1 m
  • Energy efficient due to LED backlighting
  • 3-stage enable switch, with key switch as an option, and/or stop button

Key Commercial Data

Orderkey 2700293
Packing unit 1 pc
Note Made to Order (non-returnable)
Weight per Piece (excluding packing) 4,440.000 GRM
Custom tariff number 84713000
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close