Electronic housing - ME-IO 18,8 B/FE 3/9U TBUS 7035 - 2201963

Component housing, length: 113.3 mm, Lower part, Cross connection: DIN rail bus connector, color: light gray, width: 18.9 mm, height: 57.7 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME-IO product range
  • Tool-free mounting
  • Available in overall widths from 18.8 mm
  • Inflammability class V0 according to UL 94
  • Front push-in connection technology
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting
  • Functional earth ground contact integrated in the housing part

Key Commercial Data

Orderkey 2201963
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 34 (NTK-2014)
Weight per Piece (excluding packing) 40.740 GRM
Custom tariff number 85389080
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close