Printed-circuit board connector - MSTBO 2,5/ 3-G1L LBGY - 2200376

PCB headers, nominal current: 12 A, rated voltage (III/2): 320 V, mounting: Soldering, Article with lateral pin exit

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Headers for ME/ME MAX electronics housing
  • 5 mm pitch
  • Plug-in direction orthogonal to the PCB
  • 2 to 4-pos.
Logo Logo Logo Logo

Key Commercial Data

Orderkey 2200376
Packing unit 1
GTIN 4046356577045
Custom tariff number 85366930

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close