PCB terminal block - ZFKDSA 2,5-5,08- 3 THT - 1994678

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 24 A, nom. voltage: 320 V, pitch: 5.08 mm, number of positions: 3, connection method: Spring-cage connection, mounting: THR soldering, conductor/PCB connection direction: 45 °, color: black

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Angled connection enables multi-row arrangement on the PCB
  • Designed for integration into the SMT soldering process
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1994678
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918986520
Weight per Piece (excluding packing) 4.890 GRM
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close