Header - MSTBA 2,5/ 2-G-5,08 CD:2 - 1974643

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 2, pitch: 5.08 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo

Key Commercial Data

Orderkey 1974643
Packing unit 1
GTIN 4017918950484
Custom tariff number 85366930

Configurator

You can configure this product!



PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close