Printed-circuit board connector - PC 4 HV/ 4-ST-7,62 BUGYNZ1087 - 1973770

No picture available

Plug component, number of positions: 4, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, Color: blue grey, Contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1973770
Packing unit 50 pc
Note Made to Order (non-returnable)
Weight per Piece (excluding packing) 17.850 GRM
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close