Printed-circuit board connector - SMC 1,5/12-G-3,81 BK - 1970362

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, number of positions: 12, pitch: 3.81 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Angled connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo

Key Commercial Data

Orderkey 1970362
Packing unit 1
GTIN 4017918928698
Custom tariff number 85366930

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close