PCB connector - ZEC 1,5/ 2-LPV-5,0 NZ:6.921124 - 1966363

The figure shows a 10-position version of the product

PCB connector, nominal current: 10 A, number of positions: 2, pitch: 5 mm, color: green, contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy component connection
  • Inexpensive direct plug-in connection with just one component
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1966363
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918913311
Weight per Piece (excluding packing) 1.820 GRM
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close