Printed-circuit board connector - MCD 0,5/12-G1-2,5 HT BK PIN26 - 1965238

The figure shows a 10-pos. version with 20 contacts

PCB headers, nominal current: 4 A, number of positions: 12, pitch: 2.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo

Key Commercial Data

Orderkey 1965238
Packing unit 1
GTIN 4017918977696
Custom tariff number 85366930

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close