Printed-circuit board connector - PC 5/ 3-ST-7,62 BD:A1,A2,A3 - 1753022

No picture available

PCB connector, number of positions: 3, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1753022
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356326315
Weight per Piece (excluding packing) 15.210 GRM
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close