PCB terminal block - SMKDS 3/ 2 BD:7-8 - 1738212

The figure shows a 6-position version

PCB terminal block, nominal current: 24 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 2, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 55 °, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Angled connection enables multi-row arrangement on the PCB
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1738212
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356282611
Weight per Piece (excluding packing) 3.710 GRM
Custom tariff number 85369010
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close