Printed-circuit board connector - MDSTB 2,5/13-G1-5,08 AU - 1737961

No picture available

The figure shows a 10-pos. version with 20 contacts

PCB headers, number of positions: 13, pitch: 5.08 mm, color: green, contact surface: Gold

Price:

Overview

Technical data

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
Logo Logo

Key Commercial Data

Orderkey 1737961
Packing unit 1

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close