Printed-circuit board connector - GMSTB 2,5/12-ST-7,62 BK - 1736933

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 630 V, number of positions: 12, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Larger pitch for increased voltage requirements
  • Allows connection of two conductors
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1736933
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Weight per Piece (excluding packing) 24.230 GRM
Custom tariff number 85366940
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close