Printed-circuit board connector - MSTB 2,5/ 4-G-5,08-LA AU - 1735015

The figure shows a 15-position version

PCB headers, number of positions: 4, pitch: 5.08 mm, color: green, contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • For integration of the status indicator for the individual contacts thanks to LED display
  • Well-known mounting principle allows worldwide use
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo

Key Commercial Data

Orderkey 1735015
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918216146
Weight per Piece (excluding packing) 1.680 GRM
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close