Printed-circuit board connector - MSTB 2,5/ 6-G-5,08-LA AU - 1735002

The figure shows a 15-position version

PCB headers, number of positions: 6, pitch: 5.08 mm, color: green, contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • For integration of the status indicator for the individual contacts thanks to LED display
  • Well-known mounting principle allows worldwide use
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo

Key Commercial Data

Orderkey 1735002
Packing unit 1
GTIN 4017918216177
Custom tariff number 85366930

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close