Printed-circuit board connector - MSTB 2,5/ 8-ST-5,08 AU BD:1-8 - 1734760

The figure shows a 10-position version of the product

PCB connector, number of positions: 8, pitch: 5.08 mm, color: green, contact surface: Gold

Price:

Overview

Technical data

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1734760
Packing unit 1

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close