Printed-circuit board connector - IPC 16/ 3-ST-10,16 BK - 1733848

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 76 A, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Silver

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1733848
Packing unit 1
GTIN 4046356163453
Custom tariff number 85366990

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close