PCB terminal block - MKDSF 3/ 8 (2468) BD:4,3,2,1SO - 1732843

The figure shows a 2-pos. version of the product

PCB terminal block, nominal current: 24 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 8, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1732843
Packing unit 1
GTIN 4017918258931
Custom tariff number 85369010

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close