Printed-circuit board connector - FKIC 2,5 HC/ 3-ST-5,08 BD:5X6 - 1731251

The figure shows a 10-position version of the product

PCB connector, nominal current: 16 A, rated voltage (III/2): 320 V, number of positions: 3, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1731251
Packing unit 1
GTIN 4046356156813
Custom tariff number 85366990

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close