PCB terminal block - PLA 5/ 8-7,5-ZF BK - 1707486

The figure shows a 4-pos. version of the product

PCB terminal block, nominal current: 41 A, nom. voltage: 1000 V, pitch: 7.5 mm, number of positions: 8, connection method: Push-lock spring connection, mounting: Wave soldering, conductor/PCB connection direction: 30 °, color: black

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving push-in connection when lever is closed
  • Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707486
Packing unit 1
GTIN 4046356920827
Custom tariff number 85369010

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close