SPT 1,5/ 1-V-3,5 GY7035 SWO - 1707004

No picture available

PCB terminal block, nominal current: 17.5 A, nom. voltage: 200 V, pitch: 3.5 mm, number of positions: 1, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: light gray

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707004
Packing unit 1
GTIN 4046356894548
Custom tariff number 85369010

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close