PCB terminal block - MKDSP10/ 2-10,16 - 1706785

The figure shows the 3-pos. version

PCB terminal block, nominal current: 76 A, nom. voltage: 1000 V, pitch: 10.16 mm, number of positions: 2, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green. The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Quick and convenient testing using integrated test option
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706785
Packing unit 1 pc
Catalog page Page 291 (CC-2007)
GTIN 4017918129026
Weight per Piece (excluding packing) 15.720 GRM
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close