MSTBVA 2,5/15-G PIN 2,9 - 1706757

No picture available

Header, nominal current: 12 A, number of positions: 15, pitch: 5 mm, Color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706757
Packing unit 1
GTIN 4046356880190
Custom tariff number 85366930

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close