PCB terminal block - MKDSO 5/ 3-L-6,35 BK - 1704965

No picture available

The figure shows a 3-pos. version of the product

PCB terminal block, pitch: 6.35 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, color: black

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704965
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918983017
Weight per Piece (excluding packing) 9.290 GRM
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close