Base strip - MC 1,5/ 2-G-3,81 THT PIN1,9R32 - 1700169

No picture available

Header, nominal current: 8 A, number of positions: 2, pitch: 3.81 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1700169
Packing unit 470 pc
Minimum order quantity 470 pc
Note Made to Order (non-returnable)
GTIN 4017918984205
Weight per Piece (excluding packing) 1.160 GRM
Custom tariff number 85366940
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close