Sensor/actuator box - SACB- 4/3-L-C-M8 - 1503412

Sensor/actuator box, application: Standard, connection method: M8 socket Metal, number of slots: 4, number of positions: 3, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: no

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1503412
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 267 (C-2-2017)
GTIN 4017918976408
Weight per Piece (excluding packing) 132.000 GRM
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close