Sensor/actuator box - SACB 8- 8 PUR/ - 1503218

Sensor/actuator box, connection method: M12 socket Plastic, number of slots: 8, number of positions: 4, coding: A - standard, slot assignment: single, status display: No, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: no

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Safety in the field, thanks to robust housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Flexible solutions – configurable materials with variable cable length

Key Commercial Data

Orderkey 1503218/15.0
Packing unit 1 pc
Note Made to Order (non-returnable)
Weight per Piece (excluding packing) 1,815.000 GRM
Custom tariff number 85445190
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close