DFMC 1,5/13-ST-3,5-LR BK - 1021811

The figure shows a 10-pos. version with 20 contacts

PCB connector, number of positions: 13, pitch: 3.5 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Automatic locking and intuitive release through Lock and Release operating lever in contrasting color
Logo Logo Logo

Key Commercial Data

Orderkey 1021811
Packing unit 1
GTIN 4055626514468
Custom tariff number 85366990

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close