TFKC 2,5/ 8-STF-5,08BKAU2BDX43 - 1012510

The figure shows a 10-position version of the product

PCB connector, number of positions: 8, pitch: 5.08 mm, connection method: Push-in spring connection, color: black, contact surface: Gold

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Potentials can be easily looped through – ideal for BUS applications
  • Intuitive use through colour coded actuation lever
  • Can be combined with the MSTB 2´,5 range
  • Screwable flange for superior mechanical stability
Logo Logo Logo

Key Commercial Data

Orderkey 1012510
Packing unit 1
GTIN 4055626489186
Custom tariff number 85366990

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close