Power cable - SAC-4P-M12MST/ 2,0-PUR/M12FRT - 1011324

Power cable, 4-position, PUR halogen-free, Plug straight M12 SPEEDCON, T-coded, on Socket angled M12 SPEEDCON, T-coded, cable length: 2 m

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC
  • Protection against incorrect connection using special T-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1011324
Packing unit 1
GTIN 4055626484365
Custom tariff number 85444290

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close