Fuse insert - S-II- 6 A/500 V - 0913621

The figure shows the 16 amp version

Fuse insert, nominal current: 6 A, length: 50 mm, diameter: 22 mm, color: green

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0913621
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
Catalog page Page 469 (C-1-2017)
GTIN 4017918008598
Weight per Piece (excluding packing) 27.340 GRM
Custom tariff number 85361000
Country of origin SI (Slovenia)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close