Conductor marker - UCT-WMCO 4,7 (18X4) CUS - 0830795

Conductor marker, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: clip on, cable diameter range: 4.1 - 4.7 mm, lettering field size: 18 x 4 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The UCT-WMCO ... UniCard labeling range includes markers for the subsequent labeling of conductors by simply snapping on
  • Large-surface labeling option in a space-saving design
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Secure tight fit even in the event of vibrations
  • The format automatically ensures printing with a high degree of positioning accuracy
Logo

Key Commercial Data

Orderkey 0830795
Packing unit 1
Catalog page Page 269 (NTK-2014)
GTIN 4046356772518
Custom tariff number 49119900

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close