Conductor marking collar - SD-WMS 3 (SY)S RD - 0825816

The figure shows the version SD-WMS 3 (NU)S YE

Conductor marking collar, red, Horizontal: Symbols, mounting type: thread on, cable diameter range: 1.3 - 3 mm, lettering field size: 3.2 x 2.6 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and reliable conductor labeling with SD‑WMS ... conductor marking collars
  • Supplied on a strip so they can be quickly threaded onto conductors
  • Multi-character labels can be created by combining several pre-labeled individual collars

Key Commercial Data

Orderkey 0825816
Packing unit 250 pc
Catalog page Page 186 (CL2-2011)
Weight per Piece (excluding packing) 333.000 GRM
Custom tariff number 39269097
Country of origin SE (Sweden)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close