Control box with cover - EN 1 ST PC 120X122X55 - 0800809

The figure shows version

Control box with cover, Material: Polycarbonate, light grey RAL 7035, 120 mm x 122 mm x 55 mm, Type of locking: Screw-on cover, Scope of supply: Cover seal

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0800809
Packing unit 1
GTIN 4046356721172
Custom tariff number 85489090

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close