High Current Connectors - HV-M10 - 0711797

High Current Connectors, nom. voltage: 1250 V, nominal current: 309 A, connection method: Bolt connection, number of connections: 1, width: 32.6 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 0711797
Packing unit 25 pc
Minimum order quantity 25 pc
Catalog page Page 257 (CL-2007)
Weight per Piece (excluding packing) 0.000 GRM
Custom tariff number 85369040
Country of origin NL (Netherlands)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close