Panel feed-through terminal block - HDFK 95-F-A - 0710808

The figure shows a 1-pos. version of the product

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 232 A, cross section: 25 mm² - 95 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray

Price:

Overview

Technical data

Approvals

Downloads

Product Description

External part, with current bar

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Tool-free snap-in principle enables easy mounting on the device panel
  • Automatic panel thickness compensation enables universal use
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 0710808
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4017918246440
Weight per Piece (excluding packing) 152.770 GRM
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback