Printed-circuit board connector - DFK-MSTB 2,5/ 2-GF-5,08 AU - 0710329

The figure shows a 10-position version of the product

Feed-through header, nominal cross section: 2.5 mm², color: green, rated voltage (III/2): 320 V, contact surface: Gold, type of contact: Male connector, Number of rows: 1, Number of positions per row: 2, product range: DFK-MSTB 2,5/..-GF, pitch: 5.08 mm, connection method: Solder/Slip-on connection, mounting: Direct mounting, Stecksystem: CLASSIC COMBICON, Locking: Screw locking

Price:

Overview

Technical data

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Free choice – permanent solder connection or standardized slip-on connection
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Cable connection on the inside of the device enables flexible positioning of the panel feed-through
  • Screwable flange for superior mechanical stability
Logo Logo

Key Commercial Data

Orderkey 0710329
Packing unit 1
GTIN 4017918234263
Custom tariff number 85366930

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback