Panel feed-through terminal block - HDFKV 50 - 0708522

The figure shows a 7-position version

Panel feed-through terminal block, connection method: Screw connection, Screw connection, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², AWG 6 - 1/0, connection direction of the conductor to plug-in direction: 90 °, width: 18.8 mm, color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy grouping with engagement pin versions
  • Both terminal halves can be easily assembled by simply snapping them together
  • Touch-proof insulating housing in a new design
  • Universal screw connection with screw locking
  • Automatic compensation of the panel thickness via the snap principle integrated in the insulation housing
  • Spacer plates increase clearances and creepage distances
  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Tool-free snap-in principle enables easy mounting on the device panel
  • Automatic panel thickness compensation enables universal use
Logo Logo

Key Commercial Data

Orderkey 0708522
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 617 (C-1-2013)
GTIN 4017918004651
Weight per Piece (excluding packing) 132.410 GRM
Custom tariff number 85369040
Country of origin GR (Greece)

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close